Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-Ex-d NPT - HSK-Ex-d Standard Cable Glands
Bill of material
HSK-M-Ex-d 1.622.1000.71
AG
Thread
1'' NPT
D1
14-20 mm
GL
25.0 mm
H
32.0 mm
SW
40 mm
DT
Operating Temperature
-60°C - 105°C
BN
Order No.
1.622.1000.71
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices